Temperature sensor, MBT 400, NTC
084N1026
Measuring range [°C]: -50 - 50, Sensor elem. resistance [Ohm]: 10000
Measuring range [°C]: -50 - 50, Sensor elem. resistance [Ohm]: 10000
Gross weight | 0.082 Kilogram |
Net weight | 0.071 Kilogram |
Volume | 0.267 Liter |
EAN | 5702424052607 |
Gross weight | 0.082 Kilogram |
Net weight | 0.071 Kilogram |
Volume | 0.267 Liter |
EAN | 5702424052607 |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | 2 wire |
Electrical connection size | 2 wire |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 50 °C |
Measuring range [°C] [min] | -50 °C |
Measuring range [°F] [max] | 122 °F |
Measuring range [°F] [min] | -58 °F |
Number of terminals [pcs] | 2 pc |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 30 pc |
Sensor elem. resistance [Ohm] | 10000 |
Sensor element [pc] | 1 pc |
Sensor element type | NTC |
Sensor Insert | Fixed |
Type | MBT 400 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | 2 wire |
Electrical connection size | 2 wire |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 50 °C |
Measuring range [°C] [min] | -50 °C |
Measuring range [°F] [max] | 122 °F |
Measuring range [°F] [min] | -58 °F |
Number of terminals [pcs] | 2 pc |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 30 pc |
Sensor elem. resistance [Ohm] | 10000 |
Sensor element [pc] | 1 pc |
Sensor element type | NTC |
Sensor Insert | Fixed |
Type | MBT 400 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |