Temperature sensor, MBT 400, Pt
084N1025
Measuring range [°C]: -50 - 50, Sensor elem. resistance [Ohm]: 1000
Measuring range [°C]: -50 - 50, Sensor elem. resistance [Ohm]: 1000
Gross weight | 0.086 Kilogram |
Net weight | 0.071 Kilogram |
Volume | 0.284 Liter |
EAN | 5702428967013 |
Gross weight | 0.086 Kilogram |
Net weight | 0.071 Kilogram |
Volume | 0.284 Liter |
EAN | 5702428967013 |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | 2 wire |
Electrical connection size | 2 wire |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 50 °C |
Measuring range [°C] [min] | -50 °C |
Measuring range [°F] [max] | 122 °F |
Measuring range [°F] [min] | -58 °F |
Number of terminals [pcs] | 2 pc |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 30 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Fixed |
Type | MBT 400 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | 2 wire |
Electrical connection size | 2 wire |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 50 °C |
Measuring range [°C] [min] | -50 °C |
Measuring range [°F] [max] | 122 °F |
Measuring range [°F] [min] | -58 °F |
Number of terminals [pcs] | 2 pc |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 30 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Fixed |
Type | MBT 400 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |