Temperature sensor, ESMT, Pt

084N1013

Measuring range [°C]: -30 - 50, Sensor elem. resistance [Ohm]: 1000

Product details

Gross weight 0.084 Kilogram
Net weight 0.071 Kilogram
Volume 0.468 Liter
EAN 5702421011423

 

Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Cable type N/A
CE evaluated Yes
Contain batteries No
Electrical connection 2 wire
Electrical connection size 2 wire
Enclosure rating IP IP54
EU RoHS compliance Yes with exemptions
Housing material Plastic
Measuring range [°C] [max] 50 °C
Measuring range [°C] [min] -30 °C
Measuring range [°F] [max] 122 °F
Measuring range [°F] [min] -22 °F
Number of terminals [pcs] 2 pc
Packing format Industrial pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor housing material PLASTIC
Sensor Insert Fixed
Temperature sensors type Pt 1000
Time constant 15 min
Type ESMT
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality