ESMT, Sensor type: Outdoor, Pt 1000

084N1012

ESMT, Pt 1000 outdoor sensor

Product details

Gross weight 0.09 Kilogram
Net weight 0.071 Kilogram
Volume 0.285 Liter
EAN 5702421200261

 

Body material Polycarbonate
China RoHS compliance Out of scope
Description ESMT, Pt 1000 outdoor sensor
Electrical connections terminals Two Screw-terminal under cover
EU RoHS compliance Yes with exemptions
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] -50 °C
Mounting version Wall mounting with screws (not supplied)
Product group Sensors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d022a76c-d55d-4108-8458-5efb3ea22afc
Sensor Type Outdoor
Temperature sensors type Pt 1000
Time constant 15 min
Type ESMT
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality