Temperature sensor, AK-HS 1000, Pt
084N1007
Measuring range [°C]: -30 - 50, Sensor elem. resistance [Ohm]: 1000
Measuring range [°C]: -30 - 50, Sensor elem. resistance [Ohm]: 1000
Gross weight | 0.252 Kilogram |
Net weight | 0.241 Kilogram |
Volume | 1.103 Liter |
EAN | 5702423264667 |
Gross weight | 0.252 Kilogram |
Net weight | 0.241 Kilogram |
Volume | 1.103 Liter |
EAN | 5702423264667 |
Ambient temperature max. [°C] | 60 °C |
Ambient temperature max. [°F] | 140 °F |
Cable length [in] | 216.5 in |
Cable length [m] | 5.5 m |
Cable tempr. range [°C] [max] | 100 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable type | PVC |
CE evaluated | Yes |
Comments | HACCP COMPLY WITH EN 441 |
Electrical connection | 2 wire |
Electrical connection size | 2 wire |
Enclosure rating IP | IP54 |
Housing material | Plastic |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 50 °C |
Measuring range [°C] [min] | -30 °C |
Measuring range [°F] [max] | 122 °F |
Measuring range [°F] [min] | -22 °F |
Number of terminals [pcs] | 2 pc |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor housing material | PLASTIC |
Sensor Insert | Fixed |
Type | AK-HS 1000 |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 60 °C |
Ambient temperature max. [°F] | 140 °F |
Cable length [in] | 216.5 in |
Cable length [m] | 5.5 m |
Cable tempr. range [°C] [max] | 100 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable type | PVC |
CE evaluated | Yes |
Comments | HACCP COMPLY WITH EN 441 |
Electrical connection | 2 wire |
Electrical connection size | 2 wire |
Enclosure rating IP | IP54 |
Housing material | Plastic |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 50 °C |
Measuring range [°C] [min] | -30 °C |
Measuring range [°F] [max] | 122 °F |
Measuring range [°F] [min] | -22 °F |
Number of terminals [pcs] | 2 pc |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor housing material | PLASTIC |
Sensor Insert | Fixed |
Type | AK-HS 1000 |
Wires [pcs] | 2 pc |