Spare part, IPS 8, Crankcase heater
084H5063
Product Type: Spare part, Used for product: IPS 8, Type designation: Crankcase heater
Product Type: Spare part, Used for product: IPS 8, Type designation: Crankcase heater
Gross weight | 0.328 Kilogram |
Net weight | 0.308 Kilogram |
Volume | 4.68 Liter |
EAN | 5715162493885 |
Gross weight | 0.328 Kilogram |
Net weight | 0.308 Kilogram |
Volume | 4.68 Liter |
EAN | 5715162493885 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Crankcase heater |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |
Used for product comments | Only for 084H5003 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Crankcase heater |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |
Used for product comments | Only for 084H5003 |