Spare part, IPS 8, Con. Fan sparepart
084H5060
Product Type: Spare part, Used for product: IPS 8, Type designation: Con. Fan sparepart
Product Type: Spare part, Used for product: IPS 8, Type designation: Con. Fan sparepart
Gross weight | 1.784 Kilogram |
Net weight | 1.784 Kilogram |
Volume | 34.02 Liter |
EAN | 5702428654425 |
Gross weight | 1.784 Kilogram |
Net weight | 1.784 Kilogram |
Volume | 34.02 Liter |
EAN | 5702428654425 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
bolts Fan assembly washers |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Con. Fan sparepart |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |
Used for product comments | Only for 084H5001 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included |
bolts Fan assembly washers |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Con. Fan sparepart |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |
Used for product comments | Only for 084H5001 |