Spare part, IPS 8, Heater sparepart
084H5058
Product Type: Spare part, Used for product: IPS 8, Type designation: Heater sparepart
Product Type: Spare part, Used for product: IPS 8, Type designation: Heater sparepart
Gross weight | 0.232 Kilogram |
Net weight | 0.212 Kilogram |
Volume | 4.68 Liter |
EAN | 5702428654401 |
Gross weight | 0.232 Kilogram |
Net weight | 0.212 Kilogram |
Volume | 4.68 Liter |
EAN | 5702428654401 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Heater sparepart |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |
Used for product comments | Only for 084H5001 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
Type | Spare part |
Type designation | Heater sparepart |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |
Used for product comments | Only for 084H5001 |