Spare part, IPS 8, Control sparepart
084H5052
Product Type: Spare part, Used for product: IPS 8, Type designation: Control sparepart
Product Type: Spare part, Used for product: IPS 8, Type designation: Control sparepart
Gross weight | 1.025 Kilogram |
Net weight | 1.005 Kilogram |
Volume | 1.165 Liter |
EAN | 5702428656900 |
Gross weight | 1.025 Kilogram |
Net weight | 1.005 Kilogram |
Volume | 1.165 Liter |
EAN | 5702428656900 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 4 pc |
Type | Spare part |
Type designation | Control sparepart |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 4 pc |
Type | Spare part |
Type designation | Control sparepart |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |