Spare part, IPS 8, Solenoid sparepart kit
084H5051
Product Type: Spare part, Used for product: IPS 8, Type designation: Solenoid sparepart kit
Product Type: Spare part, Used for product: IPS 8, Type designation: Solenoid sparepart kit
Gross weight | 0.115 Kilogram |
Net weight | 0.115 Kilogram |
Volume | 0.116 Liter |
EAN | 5702428654364 |
Gross weight | 0.115 Kilogram |
Net weight | 0.115 Kilogram |
Volume | 0.116 Liter |
EAN | 5702428654364 |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Armature tube armature assembly alu-gasket filter |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 12 pc |
Refrigerants | R717 |
Type | Spare part |
Type designation | Solenoid sparepart kit |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
Armature tube armature assembly alu-gasket filter |
Product group | Air purger spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 12 pc |
Refrigerants | R717 |
Type | Spare part |
Type designation | Solenoid sparepart kit |
UK RoHS compliance | Out of scope |
Used for product | IPS 8 |