Intelligent purging system, IPS 8
084H5003
Air purgers, Parts included: Bolts for flange; Welding flange; Gasket; Screws for top cover, Refrigerants: R717
Air purgers, Parts included: Bolts for flange; Welding flange; Gasket; Screws for top cover, Refrigerants: R717
Gross weight | 133 Kg |
Net weight | 100 Kg |
Volume | 723.338 Liter |
EAN | 5715162464847 |
Gross weight | 133 Kg |
Net weight | 100 Kg |
Volume | 723.338 Liter |
EAN | 5715162464847 |
Ambient temperature range [°C] [max] | 38 °C |
Ambient temperature range [°C] [min] | -10 °C |
Approval | C UL US LISTED |
China RoHS compliance | Out of scope |
Connection size [in] | 1 1/4 in |
Connection size [mm] | 32 mm |
Connection standard | FLANGE, ANSI |
Enclosure rating Nema (~) | 2 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 60 Hz |
In scope of WEEE and contain batteries | No |
Max. purger electr conn points | 8 |
Max. Working Pressure [bar] | 40 bar |
Number of Phases | 1 |
Operating current max. [A] | 6.8 A |
Packing format | Single pack |
Parts included |
Bolts for flange Gasket Screws for top cover Welding flange |
Power consumption [W] | 1250 W |
Product group | Air purgers |
Product Language | English |
Product Name Description | Intelligent purging system |
Product version | 01 |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Supply voltage [V] AC | 230 V |
Type | IPS 8 |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 38 °C |
Ambient temperature range [°C] [min] | -10 °C |
Approval | C UL US LISTED |
China RoHS compliance | Out of scope |
Connection size [in] | 1 1/4 in |
Connection size [mm] | 32 mm |
Connection standard | FLANGE, ANSI |
Enclosure rating Nema (~) | 2 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 60 Hz |
In scope of WEEE and contain batteries | No |
Max. purger electr conn points | 8 |
Max. Working Pressure [bar] | 40 bar |
Number of Phases | 1 |
Operating current max. [A] | 6.8 A |
Packing format | Single pack |
Parts included |
Bolts for flange Gasket Screws for top cover Welding flange |
Power consumption [W] | 1250 W |
Product group | Air purgers |
Product Language | English |
Product Name Description | Intelligent purging system |
Product version | 01 |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Supply voltage [V] AC | 230 V |
Type | IPS 8 |
UK RoHS compliance | Out of scope |