Intelligent purging system, IPS 8
084H5001
Air purgers, Parts included: Bolts for flange; Welding flange; Gasket; Screws for top cover, Refrigerants: R717
Air purgers, Parts included: Bolts for flange; Welding flange; Gasket; Screws for top cover, Refrigerants: R717
Gross weight | 115 Kilogram |
Net weight | 100 Kilogram |
Volume | 698.4 Liter |
EAN | 5702428649261 |
Gross weight | 115 Kilogram |
Net weight | 100 Kilogram |
Volume | 698.4 Liter |
EAN | 5702428649261 |
Ambient temperature range [°C] [max] | 43 °C |
Ambient temperature range [°C] [min] | -10 °C |
Approval |
CE EAC |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection size [in] | 1 1/4 in |
Connection size [mm] | 32 mm |
Connection standard | FLANGE, DIN-EN |
Connection type | Butt weld |
Enclosure rating IP | IP55 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50 Hz |
In scope of WEEE and contain batteries | No |
Max. purger electr conn points | 8 |
Max. Working Pressure [bar] | 40 bar |
Packing format | Single pack |
Parts included |
Bolts for flange Gasket Screws for top cover Welding flange |
Product group | Air purgers |
Product Language | English |
Product Name Description | Intelligent purging system |
Product version | 01 |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Software version | 4.13 |
Supply voltage [V] AC | 230 V |
Type | IPS 8 |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 43 °C |
Ambient temperature range [°C] [min] | -10 °C |
Approval |
CE EAC |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection size [in] | 1 1/4 in |
Connection size [mm] | 32 mm |
Connection standard | FLANGE, DIN-EN |
Connection type | Butt weld |
Enclosure rating IP | IP55 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50 Hz |
In scope of WEEE and contain batteries | No |
Max. purger electr conn points | 8 |
Max. Working Pressure [bar] | 40 bar |
Packing format | Single pack |
Parts included |
Bolts for flange Gasket Screws for top cover Welding flange |
Product group | Air purgers |
Product Language | English |
Product Name Description | Intelligent purging system |
Product version | 01 |
Quantity per packing format | 1 pc |
Refrigerants | R717 |
Software version | 4.13 |
Supply voltage [V] AC | 230 V |
Type | IPS 8 |
UK RoHS compliance | Out of scope |