Refrig appliance control (TXV), EKC 202D2
084B8693
Refrig appliance control (TXV), Product Type: EKC 202D2, Controller type: Refrig. Controller (Temp), Evaporator and room control, Function: Thermometer w. green display
Refrig appliance control (TXV), Product Type: EKC 202D2, Controller type: Refrig. Controller (Temp), Evaporator and room control, Function: Thermometer w. green display
Gross weight | 0.178 Kilogram |
Net weight | 0.153 Kilogram |
Volume | 0.506 Liter |
EAN | 5702428434232 |
Gross weight | 0.178 Kilogram |
Net weight | 0.153 Kilogram |
Volume | 0.506 Liter |
EAN | 5702428434232 |
Application area | Refrigeration control |
Approval |
C-TICK CE cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | LON |
Controller type | Refrig. Controller (Temp) |
Display - option |
EKA 163A EKA 164A |
Display on front | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Equipment | LON module mounted |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Thermometer w. green display |
Further information | Smoke front & green dislay |
In scope of WEEE | Yes |
Number of Compressors max. | 1 pc |
Number of Evaporators max. | 1 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
Power consumption [VA] | 2.5 VA |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Name Description | Refrig appliance control (TXV) |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Serviceable | No |
Spec. Factory settings | YES |
Supply voltage [V] AC | 115 V |
Type | EKC 202D2 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Application area | Refrigeration control |
Approval |
C-TICK CE cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | LON |
Controller type | Refrig. Controller (Temp) |
Display - option |
EKA 163A EKA 164A |
Display on front | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Equipment | LON module mounted |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Thermometer w. green display |
Further information | Smoke front & green dislay |
In scope of WEEE | Yes |
Number of Compressors max. | 1 pc |
Number of Evaporators max. | 1 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
Power consumption [VA] | 2.5 VA |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Name Description | Refrig appliance control (TXV) |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Serviceable | No |
Spec. Factory settings | YES |
Supply voltage [V] AC | 115 V |
Type | EKC 202D2 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |