Refrig appliance control (TXV), EKC 202D1
084B8654
Function: Temp, Multi appli., 4 relays, Supply voltage [V] AC: 230, Communication type: Optional MODBUS; Optional LON,, Packing format: Industrial pack, Quantity per packing format: 30
Function: Temp, Multi appli., 4 relays, Supply voltage [V] AC: 230, Communication type: Optional MODBUS; Optional LON,, Packing format: Industrial pack, Quantity per packing format: 30
Gross weight | 0.202 Kilogram |
Net weight | 0.179 Kilogram |
Volume | 0.375 Liter |
EAN | 5702428182461 |
Gross weight | 0.202 Kilogram |
Net weight | 0.179 Kilogram |
Volume | 0.375 Liter |
EAN | 5702428182461 |
Application area | Refrigeration control |
Approval |
C-TICK CE EAC Intertek Semco cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
Optional LON, Optional MODBUS |
Controller type | Refrig. Controller (Temp) |
Display - option |
EKA 163A EKA 164A |
Display on front | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Temp, Multi appli., 4 relays |
Further information | Without connections plugs |
In scope of WEEE | Yes |
Number of Compressors max. | 1 pc |
Number of Evaporators max. | 1 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
Power consumption [VA] | 2.5 VA |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Name Description | Refrig appliance control (TXV) |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Serviceable | No |
Spec. Factory settings | YES |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
NTC-M2020 PTC 1000 Pt 1000 |
Type | EKC 202D1 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Application area | Refrigeration control |
Approval |
C-TICK CE EAC Intertek Semco cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
Optional LON, Optional MODBUS |
Controller type | Refrig. Controller (Temp) |
Display - option |
EKA 163A EKA 164A |
Display on front | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Temp, Multi appli., 4 relays |
Further information | Without connections plugs |
In scope of WEEE | Yes |
Number of Compressors max. | 1 pc |
Number of Evaporators max. | 1 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
Power consumption [VA] | 2.5 VA |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Name Description | Refrig appliance control (TXV) |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Serviceable | No |
Spec. Factory settings | YES |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
NTC-M2020 PTC 1000 Pt 1000 |
Type | EKC 202D1 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |