Electron. control accessories, EKA 166, Display, Status setting, AK-PC 710
084B8578
EKA 166, Display, Status setting, Used for product: AK-PC 710, Packing format: Multi pack, Quantity per packing format: 21
EKA 166, Display, Status setting, Used for product: AK-PC 710, Packing format: Multi pack, Quantity per packing format: 21
Gross weight | 0.144 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 1.064 Liter |
EAN | 5702428406451 |
Gross weight | 0.144 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 1.064 Liter |
EAN | 5702428406451 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Function | Display/ Setting Unit |
Further information | Used for AK-PC 710 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 21 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 166 |
Used for product | AK-PC 710 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Function | Display/ Setting Unit |
Further information | Used for AK-PC 710 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 21 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 166 |
Used for product | AK-PC 710 |