Electron. control accessories, EKA 164B, Display, Remote setting, EKC Controllers
084B8575
EKA 164B, Display, Remote setting, Used for product: EKC Controllers, Packing format: Multi pack, Quantity per packing format: 30
EKA 164B, Display, Remote setting, Used for product: EKC Controllers, Packing format: Multi pack, Quantity per packing format: 30
Gross weight | 0.045 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.147 Liter |
EAN | 5702428094252 |
Gross weight | 0.045 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.147 Liter |
EAN | 5702428094252 |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Remote Setting Display |
Further information | Plug connection |
Identical product | 084B8675 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 164B |
Used for product | EKC Controllers |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Remote Setting Display |
Further information | Plug connection |
Identical product | 084B8675 |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 164B |
Used for product | EKC Controllers |