Electron. control accessories, EKA 164A, Display, Universal settings, EKC Controllers
084B8563
EKA 164A, Display, Universal settings, Used for product: EKC Controllers, Packing format: Multi pack, Quantity per packing format: 30
EKA 164A, Display, Universal settings, Used for product: EKC Controllers, Packing format: Multi pack, Quantity per packing format: 30
Gross weight | 0.046 Kilogram |
Net weight | 0.035 Kilogram |
Volume | 0.147 Liter |
EAN | 5702428087728 |
Gross weight | 0.046 Kilogram |
Net weight | 0.035 Kilogram |
Volume | 0.147 Liter |
EAN | 5702428087728 |
China RoHS compliance | Out of scope |
Customer part number | 00G576 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Function | Universal Setting Display |
Further information | Screw terminals |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 164A |
Used for product | EKC Controllers |
China RoHS compliance | Out of scope |
Customer part number | 00G576 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Function | Universal Setting Display |
Further information | Screw terminals |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Display |
Quantity per packing format | 30 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | EKA 164A |
Used for product | EKC Controllers |