Refrig appliance control (TXV), EKC 302D
084B4664
Function: Comp.,Defrost,Fan,Alarm,More f, Controller type: Refrig. Controller (Temp), Communication type: RS485; MODBUS, Packing format: Industrial pack, Quantity per packing format: 9
Function: Comp.,Defrost,Fan,Alarm,More f, Controller type: Refrig. Controller (Temp), Communication type: RS485; MODBUS, Packing format: Industrial pack, Quantity per packing format: 9
Gross weight | 0.383 Kilogram |
Net weight | 0.317 Kilogram |
Volume | 1.25 Liter |
EAN | 5702428890335 |
Gross weight | 0.383 Kilogram |
Net weight | 0.317 Kilogram |
Volume | 1.25 Liter |
EAN | 5702428890335 |
Analog inputs (AI) [pc] | 3 pc |
Application area | Temperature control |
Approval |
C-TICK CE EAC CMIM |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
MODBUS RS485 |
Controller type | Refrig. Controller (Temp) |
Digital inputs (DI) [pc] | 2 pc |
Digital outputs (DO) [pc] | 4 pc |
Display - option |
EKA 163A EKA 164A |
Display on front | Yes |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Comp.,Defrost,Fan,Alarm,More f |
Further information | Alarm= Light or Railheat |
Identical product | 084B4164 |
Number of Compressors max. | 1 pc |
Number of Evaporators max. | 1 pc |
Number of Sensor inputs | 3 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
Power consumption [VA] | 2.3 VA |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Language | English |
Product Name Description | Refrig appliance control (TXV) |
Quantity per packing format | 9 pc |
REACH Candidate List substances | No |
Sensor type | Temp.Sensors |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
NTC-M2020 PTC 1000 Pt 1000 |
Type | EKC 302D |
Valve output type | EVR (TXV) |
Analog inputs (AI) [pc] | 3 pc |
Application area | Temperature control |
Approval |
C-TICK CE EAC CMIM |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
MODBUS RS485 |
Controller type | Refrig. Controller (Temp) |
Digital inputs (DI) [pc] | 2 pc |
Digital outputs (DO) [pc] | 4 pc |
Display - option |
EKA 163A EKA 164A |
Display on front | Yes |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Comp.,Defrost,Fan,Alarm,More f |
Further information | Alarm= Light or Railheat |
Identical product | 084B4164 |
Number of Compressors max. | 1 pc |
Number of Evaporators max. | 1 pc |
Number of Sensor inputs | 3 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Industrial pack |
Power consumption [VA] | 2.3 VA |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Language | English |
Product Name Description | Refrig appliance control (TXV) |
Quantity per packing format | 9 pc |
REACH Candidate List substances | No |
Sensor type | Temp.Sensors |
Serviceable | No |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
NTC-M2020 PTC 1000 Pt 1000 |
Type | EKC 302D |
Valve output type | EVR (TXV) |