Product details

Gross weight 0.382 Kilogram
Net weight 0.317 Kilogram
Volume 1.036 Liter
EAN 5702428406987

 

Analog inputs (AI) [pc] 3 pc
Application area Temperature control
Approval C-TICK
CE
EAC
CMIM
China RoHS compliance Out of scope
Communication type MODBUS
Optional LON
Optional MODBUS
Controller type Refrig. Controller (Temp)
Digital inputs (DI) [pc] 2 pc
Digital outputs (DO) [pc] 4 pc
Display - option EKA 163A
EKA 164A
Display on front Yes
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
Function Comp.,Defrost,Fan,Alarm,More f
Further information Alarm= Light or Railheat
Identical product 084B4664
Number of Compressors max. 1 pc
Number of Evaporators max. 1 pc
Number of Sensor inputs 3 pc
Other RoHS documentation EAEU RoHS
Packing format Multi pack
Power consumption [VA] 2.3 VA
Product accessories Electron. control accessories
Product group Evaporator and room control
Product Name Description Refrig appliance control (TXV)
Quantity per packing format 20 pc
REACH Candidate List substances No
Sensor type Temp.Sensors
Serviceable No
Supply voltage [V] AC 230 V
Temp. sensor support NTC-M2020
PTC 1000
Pt 1000
Type EKC 302D
UK RoHS compliance Out of scope
Valve output type EVR (TXV)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality