Case/room controller (EEV), AK-CC55 Multi Coil

084B4084

Function: 3xAKV, Pe, 4 Relays, Product features: S2 Injection control; CO2 compliant; Pe Signal, Communication type: MODBUS; Optional LON, Packing format: Multi pack, Quantity per packing format: 10

Product details

Gross weight 484 Gram
Net weight 317 Gram
Volume 2.003 Liter
EAN 5702428523646

 

Analog inputs (AI) [pc] 7 pc
Analog outputs (AO) [pc] 1 pc
Application area Refrigeration control
Approval C-TICK
CE
CE evaluated Yes
China RoHS compliance Out of scope
Communication built-in MODBUS
Communication card option LON RS485
Communication type MODBUS
Optional LON
Controller type Case Contr. Multie Coil
Digital inputs (DI) [pc] 2 pc
Digital outputs (DO) [pc] 7 pc
Display on front No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Frequency [Hz] 50/60 Hz
Function 3xAKV, Pe, 4 Relays
Identical product 084B4184
In scope of WEEE Yes
Number of Evaporators max. 3 pc
Other RoHS documentation EAEU RoHS
Packing format Multi pack
Power consumption [VA] 5 VA
Press. Transmitter support RATIOMETRIC
Product features CO2 compliant
Pe Signal
S2 Injection control
Product group Evaporator and room control
Product Name Description Case/room controller (EEV)
Quantity per packing format 10 pc
Sensor connection Screw terminals
Supply voltage [V] AC [max] 230 V
Supply voltage [V] AC [min] 115 V
Temp. sensor support NTC 5000
NTC10000
PTC 1000
Pt 1000
Type AK-CC55 Multi Coil
Valve output type AKV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality