Case/room controller (EEV), AK-CC55 Compact
084B4081
Function: TXV/AKV, Pe, 3 Relays, Product features: S2 Injection control; CO2 compliant; Pe Signal, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 10
Function: TXV/AKV, Pe, 3 Relays, Product features: S2 Injection control; CO2 compliant; Pe Signal, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 380 Gram |
Net weight | 226 Gram |
Volume | 2.056 Liter |
EAN | 5702428523615 |
Gross weight | 380 Gram |
Net weight | 226 Gram |
Volume | 2.056 Liter |
EAN | 5702428523615 |
Analog inputs (AI) [pc] | 5 pc |
Analog outputs (AO) [pc] | 1 pc |
Application area | Refrigeration control |
Approval |
C-TICK CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication built-in | MODBUS |
Communication type | MODBUS |
Controller type | Case Contr. Compact |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 4 pc |
Display on front | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | TXV/AKV, Pe, 3 Relays |
Identical product | 084B4181 |
In scope of WEEE | Yes |
Number of Evaporators max. | 1 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Power consumption [VA] | 5 VA |
Press. Transmitter support | RATIOMETRIC |
Product features |
CO2 compliant Pe Signal S2 Injection control |
Product group | Evaporator and room control |
Product Name Description | Case/room controller (EEV) |
Quantity per packing format | 10 pc |
Sensor connection | Screw terminals |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 115 V |
Temp. sensor support |
NTC 5000 NTC10000 PTC 1000 Pt 1000 |
Type | AK-CC55 Compact |
Valve output type | AKV/TEV |
Analog inputs (AI) [pc] | 5 pc |
Analog outputs (AO) [pc] | 1 pc |
Application area | Refrigeration control |
Approval |
C-TICK CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication built-in | MODBUS |
Communication type | MODBUS |
Controller type | Case Contr. Compact |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 4 pc |
Display on front | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | TXV/AKV, Pe, 3 Relays |
Identical product | 084B4181 |
In scope of WEEE | Yes |
Number of Evaporators max. | 1 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Power consumption [VA] | 5 VA |
Press. Transmitter support | RATIOMETRIC |
Product features |
CO2 compliant Pe Signal S2 Injection control |
Product group | Evaporator and room control |
Product Name Description | Case/room controller (EEV) |
Quantity per packing format | 10 pc |
Sensor connection | Screw terminals |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 115 V |
Temp. sensor support |
NTC 5000 NTC10000 PTC 1000 Pt 1000 |
Type | AK-CC55 Compact |
Valve output type | AKV/TEV |