Case/room controller (TXV), AK-CC55 Water Loop
084B4058
Function: 5 Relays, Semi/ Plug-in, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 10
Function: 5 Relays, Semi/ Plug-in, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.402 Kilogram |
Net weight | 0.23 Kilogram |
Volume | 2.003 Liter |
EAN | 5715162507995 |
Gross weight | 0.402 Kilogram |
Net weight | 0.23 Kilogram |
Volume | 2.003 Liter |
EAN | 5715162507995 |
Analog inputs (AI) [pc] | 5 pc |
Analog outputs (AO) [pc] | 1 pc |
Application area | Refrigeration control |
Approval |
CE CMIM EAC RCM UA cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication built-in | MODBUS |
Communication type | MODBUS |
Controller type | Case Contr. Water Loop |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 5 pc |
Display - option | AK-UI55 |
Display on front | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | 5 Relays, Semi/ Plug-in |
Identical product | 084B4158 |
In scope of WEEE | Yes |
Number of Compressors max. | 2 pc |
Number of Evaporators max. | 1 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Power consumption [VA] | 5 VA |
Product features |
Alarm management Alarm output Bus communication Compressor safety Condenser error monitoring Defrost Sequence Manual operation Night setback Pump control Quick setup Real time clock Remote display option S3 - Return air S4 - Discharge air S5 - Defrost termination SPDT relays Service mode Additional thermostat alarm Coordinated defrost SM Coordinated defrost hardwired Thermostat function Weighted sensor |
Product group | Evaporator and room control |
Product Name Description | Case/room controller (TXV) |
Quantity per packing format | 10 pc |
Sensor connection | Screw terminals |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
NTC 5000 NTC10000 PTC 1000 Pt 1000 |
Type | AK-CC55 Water Loop |
UL evaluated | Yes |
Analog inputs (AI) [pc] | 5 pc |
Analog outputs (AO) [pc] | 1 pc |
Application area | Refrigeration control |
Approval |
CE CMIM EAC RCM UA cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication built-in | MODBUS |
Communication type | MODBUS |
Controller type | Case Contr. Water Loop |
Digital inputs (DI) [pc] | 1 pc |
Digital outputs (DO) [pc] | 5 pc |
Display - option | AK-UI55 |
Display on front | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | 5 Relays, Semi/ Plug-in |
Identical product | 084B4158 |
In scope of WEEE | Yes |
Number of Compressors max. | 2 pc |
Number of Evaporators max. | 1 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Multi pack |
Power consumption [VA] | 5 VA |
Product features |
Alarm management Alarm output Bus communication Compressor safety Condenser error monitoring Defrost Sequence Manual operation Night setback Pump control Quick setup Real time clock Remote display option S3 - Return air S4 - Discharge air S5 - Defrost termination SPDT relays Service mode Additional thermostat alarm Coordinated defrost SM Coordinated defrost hardwired Thermostat function Weighted sensor |
Product group | Evaporator and room control |
Product Name Description | Case/room controller (TXV) |
Quantity per packing format | 10 pc |
Sensor connection | Screw terminals |
Supply voltage [V] AC | 230 V |
Temp. sensor support |
NTC 5000 NTC10000 PTC 1000 Pt 1000 |
Type | AK-CC55 Water Loop |
UL evaluated | Yes |