AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32

082H8081

AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32

Product details

Gross weight 0.532 Kilogram
Net weight 0.498 Kilogram
Volume 3.321 Liter
EAN 5710104012735

 

Approval standard EC EN 60730
Cable length [m] 5 m
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 10-32
Contain batteries No
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [V] 0(2) - 10 V
Control signal type Modulating
Description AME 110 NL, 24 V, 5 mm, actuator for modulating control for AB-QM DN 10-32
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
IP protection class IP42
Product group Gear actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1a7d963c-4bcb-4cdc-9664-6ba05408d797
SCIP dossier product name AMI. AME/AMV (1)
Spindle speed [s/mm] 24 s/mm
Stroke [mm] 5 mm
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AME 110 NL 0-10V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality