AME 140, Supply voltage [V] AC: 24, 12 s/mm, 5.5 mm

082H8065

AME 140 X 24V 12s/mm 5,5mm 200N

Product details

Gross weight 0.385 Kilogram
Net weight 0.355 Kilogram
Volume 1.01 Liter
EAN 5702425090486

 

Actuator speed [s/mm] 12 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application Hot water and fan coils
China RoHS compliance Out of scope
Closing force [N] 200 N
Contain batteries No
Control signal type Modulating
Description AME 140 X 24V 12s/mm 5,5mm 200N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP42
Position feedback yes
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 5941c580-cf9b-456d-b3c6-52adde56771d
SCIP dossier product name AMV (E) 130 - 150
Speed type Standard
Spindle speed [s/mm] 12 s/mm
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 5.5 mm
Supply voltage [V] AC 24 V
Type AME 140

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality