AMV 130, Supply voltage [V] AC: 24, 5.5 mm

082H8036

AMV 130 24V 24s/mm 5,5mm 200N

Product details

Gross weight 0.34 Kilogram
Net weight 0.34 Kilogram
Volume 1.025 Liter
EAN 5702421551837

 

Actuator speed [s/mm] 24 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application fan coils
China RoHS compliance Out of scope
Closing force [N] 200 N
Contain batteries No
Control input signal Y [mA] 0 - 20 mA
Control input signal Y [V] 0 - 10 V
Control signal type 3-point
Description AMV 130 24V 24s/mm 5,5mm 200N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP42
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 1 W
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 5941c580-cf9b-456d-b3c6-52adde56771d
SCIP dossier product name AMV (E) 130 - 150
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 5.5 mm
Supply voltage [V] AC 24 V
Turn time per 90° [s] 0 "
Type AMV 130

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality