AMV 120 NL-1, Supply voltage [V] AC: 24, 5.00 mm
082H5005
AMV 120 NL-1, 24 V, 5 mm, UL certified actuator for three point control for AB-QM DN 10-32
AMV 120 NL-1, 24 V, 5 mm, UL certified actuator for three point control for AB-QM DN 10-32
Gross weight | 0.324 Kilogram |
Net weight | 0.324 Kilogram |
Volume | 1.055 Liter |
EAN | 5710104094281 |
Gross weight | 0.324 Kilogram |
Net weight | 0.324 Kilogram |
Volume | 1.055 Liter |
EAN | 5710104094281 |
Approval standard | UL 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | ½-1¼” |
Control signal type | 3-point |
Description | AMV 120 NL-1, 24 V, 5 mm, UL certified actuator for three point control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
IP protection class | IP42 |
Product group | Gear actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 51f88729-7b35-441f-a536-af09916549d7 |
SCIP dossier product name | AMI/AMV/AME 11-140 (1) |
Spindle speed [s/mm] | 12 s/mm |
Stroke [mm] | 5 mm |
Supply voltage [V] AC | 24 V |
Type | AMV 120 NL-1 |
UK RoHS compliance | Out of scope |
Approval standard | UL 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | ½-1¼” |
Control signal type | 3-point |
Description | AMV 120 NL-1, 24 V, 5 mm, UL certified actuator for three point control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
IP protection class | IP42 |
Product group | Gear actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 51f88729-7b35-441f-a536-af09916549d7 |
SCIP dossier product name | AMI/AMV/AME 11-140 (1) |
Spindle speed [s/mm] | 12 s/mm |
Stroke [mm] | 5 mm |
Supply voltage [V] AC | 24 V |
Type | AMV 120 NL-1 |
UK RoHS compliance | Out of scope |