AME 120 NLX-1, Supply voltage [V] AC: 24, 12 s/mm, 5 mm
082H5004
AME 120 NLX-1, 24 V, 5 mm, UL certified actuator with feedback signal for modulating control for AB-QM DN 10-32
AME 120 NLX-1, 24 V, 5 mm, UL certified actuator with feedback signal for modulating control for AB-QM DN 10-32
Gross weight | 0.34 Kilogram |
Net weight | 0.338 Kilogram |
Volume | 0.962 Liter |
EAN | 5710104094243 |
Gross weight | 0.34 Kilogram |
Net weight | 0.338 Kilogram |
Volume | 0.962 Liter |
EAN | 5710104094243 |
Approval standard | UL 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | ½-1¼” |
Contain batteries | No |
Control input signal Y [mA] | 0 - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | AME 120 NLX-1, 24 V, 5 mm, UL certified actuator with feedback signal for modulating control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
IP protection class | IP42 |
Product group | Gear actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1ccadfd4-7f84-477b-aaa3-fe214d43f24e |
SCIP dossier product name | AMI/AMV/AME 11-140 (3) |
Spindle speed [s/mm] | 12 s/mm |
Stroke [mm] | 5 mm |
Supply voltage [V] AC | 24 V |
Type | AME 120 NLX-1 |
UK RoHS compliance | Out of scope |
Approval standard | UL 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | ½-1¼” |
Contain batteries | No |
Control input signal Y [mA] | 0 - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | AME 120 NLX-1, 24 V, 5 mm, UL certified actuator with feedback signal for modulating control for AB-QM DN 10-32 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
IP protection class | IP42 |
Product group | Gear actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1ccadfd4-7f84-477b-aaa3-fe214d43f24e |
SCIP dossier product name | AMI/AMV/AME 11-140 (3) |
Spindle speed [s/mm] | 12 s/mm |
Stroke [mm] | 5 mm |
Supply voltage [V] AC | 24 V |
Type | AME 120 NLX-1 |
UK RoHS compliance | Out of scope |