AME 113, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, 15 s/mm, 8.5 mm
082H5000
AME 113 NLX SD, 24 V, 8.5 mm, actuator with feedback signal and safety function, close, for modulating control for AB-QM DN 10-32
AME 113 NLX SD, 24 V, 8.5 mm, actuator with feedback signal and safety function, close, for modulating control for AB-QM DN 10-32
Gross weight | 0.223 Kilogram |
Net weight | 0.184 Kilogram |
Volume | 0.58 Liter |
EAN | 5710104523675 |
Gross weight | 0.223 Kilogram |
Net weight | 0.184 Kilogram |
Volume | 0.58 Liter |
EAN | 5710104523675 |
Cable included | Yes |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size |
AB-QM 4.0 DN 15-32 |
Contain batteries | No |
Control characteristic | LOG |
Control input signal Y [V] | 0 - 10 V |
Control signal type | Modulating |
Description | AME 113 NLX SD, 24 V, 8.5 mm, actuator with feedback signal and safety function, close, for modulating control for AB-QM DN 10-32 |
IP protection class | IP54 |
Product group | Gear actuators |
REACH Candidate List substances | No |
Safety function | Yes |
Spindle speed [s/mm] | 15 s/mm |
Stroke [mm] | 8.5 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AME 113 |
UK RoHS compliance | Out of scope |
Cable included | Yes |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size |
AB-QM 4.0 DN 15-32 |
Contain batteries | No |
Control characteristic | LOG |
Control input signal Y [V] | 0 - 10 V |
Control signal type | Modulating |
Description | AME 113 NLX SD, 24 V, 8.5 mm, actuator with feedback signal and safety function, close, for modulating control for AB-QM DN 10-32 |
IP protection class | IP54 |
Product group | Gear actuators |
REACH Candidate List substances | No |
Safety function | Yes |
Spindle speed [s/mm] | 15 s/mm |
Stroke [mm] | 8.5 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AME 113 |
UK RoHS compliance | Out of scope |