AME 435 QM, Supply voltage [V] AC: 24, 20.00 mm
082H0171
AME 435 QM, 24 V, 20 mm, actuator for modulating control for AB-QM DN 40-100
AME 435 QM, 24 V, 20 mm, actuator for modulating control for AB-QM DN 40-100
Gross weight | 0.712 Kilogram |
Net weight | 0.704 Kilogram |
Volume | 3.529 Liter |
EAN | 5710104034454 |
Gross weight | 0.712 Kilogram |
Net weight | 0.704 Kilogram |
Volume | 3.529 Liter |
EAN | 5710104034454 |
Approval standard | EC EN 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 40-100 |
Control characteristic |
Alpha LIN LOG |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | AME 435 QM, 24 V, 20 mm, actuator for modulating control for AB-QM DN 40-100 |
EPD available | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 |
Product group | Gear actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1cba026d-1513-47bf-bff3-afc65301c190 |
SCIP dossier product name | AME 435 QM 24V 7.5-15s/mm 20mm 400N |
Spindle speed [s/mm] | 8 s/mm |
Stroke [mm] | 20 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AME 435 QM |
UK RoHS compliance | Out of scope |
Approval standard | EC EN 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 40-100 |
Control characteristic |
Alpha LIN LOG |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating |
Description | AME 435 QM, 24 V, 20 mm, actuator for modulating control for AB-QM DN 40-100 |
EPD available | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 |
Product group | Gear actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 1cba026d-1513-47bf-bff3-afc65301c190 |
SCIP dossier product name | AME 435 QM 24V 7.5-15s/mm 20mm 400N |
Spindle speed [s/mm] | 8 s/mm |
Stroke [mm] | 20 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AME 435 QM |
UK RoHS compliance | Out of scope |