Electric actuator AMB-Y, VS300, Supply voltage [V] AC: 230, 300 N-m, DN 250
082G7386
This product is not available in this store. Please contact your local Customer Service Center.
AMB-Y VS300 230V 300Nm DN200
AMB-Y VS300 230V 300Nm DN200
Gross weight | 7.124 Kilogram |
Net weight | 5.8 Kilogram |
Volume | 28.638 Liter |
EAN | 5702421536964 |
Gross weight | 7.124 Kilogram |
Net weight | 5.8 Kilogram |
Volume | 28.638 Liter |
EAN | 5702421536964 |
Actuator type | VS300 |
China RoHS compliance | Out of scope |
Connection types | Star 22 |
Contain batteries | No |
Description | AMB-Y VS300 230V 300Nm DN200 |
Frequency [Hz] | 50 Hz |
Gear flange type | F07-F10 |
Grade of enclosure | IP67 |
Mounting orientation | free |
Operating torque [Nm] | 300 N-m |
Position feedback | on request |
Position indicator | Yes |
Power consumption [W] | 45 W |
Product group | Butterfly valves accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
Safety function | No |
Supply voltage [V] AC | 230 V |
Type | Electric actuator AMB-Y |
Valve size | DN 250 |
Actuator type | VS300 |
China RoHS compliance | Out of scope |
Connection types | Star 22 |
Contain batteries | No |
Description | AMB-Y VS300 230V 300Nm DN200 |
Frequency [Hz] | 50 Hz |
Gear flange type | F07-F10 |
Grade of enclosure | IP67 |
Mounting orientation | free |
Operating torque [Nm] | 300 N-m |
Position feedback | on request |
Position indicator | Yes |
Power consumption [W] | 45 W |
Product group | Butterfly valves accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotation angle [°] | 90 ° |
Safety function | No |
Supply voltage [V] AC | 230 V |
Type | Electric actuator AMB-Y |
Valve size | DN 250 |