AMZ 112, 28.00 m³/h, Rp 3/4

082G5407

AMZ 112 ON/OFF 2-w int th 230V DN20

Product details

Gross weight 1.1 Kilogram
Net weight 0.928 Kilogram
Volume 3.92 Liter
EAN 5710104079844

 

Application Domestic and commercial central heating
Application alternative VSP Solar energy plants
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 6 bar
Closing differential pressure (mixing) [bar] [Max] 6 bar
Connection size Rp 3/4
Connection types Internal thread
Description AMZ 112 ON/OFF 2-w int th 230V DN20
Diameter [mm] 20 mm
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Kvs values [m³/h] 28 m³/h
Media temperature [°C] [Max] 110 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Circulation water
Medium alternative 2 Glycolic water up to 50%
Mounting version Free
Number of ports 2
Operating torque [Nm] 5 N-m
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 40 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9fa32728-1915-421d-86bc-7b5cdc83b5fe
SCIP dossier product name 082G5407
Spindle position None
Type AMZ 112
UK RoHS compliance Out of scope
Valve ball material CW 614 N UNI EN 12164
Valve body material CW 617 N UNI EN 12165
Valve stem material CW 614 N UNI EN 12164

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality