Electrical actuators, AME 659 SD, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24
082G3454
AME 659 SD 24V 2-6s/mm 50mm 2000N
AME 659 SD 24V 2-6s/mm 50mm 2000N
Gross weight | 9.833 Kilogram |
Net weight | 9.778 Kilogram |
Volume | 18.512 Liter |
EAN | 5710104030463 |
Gross weight | 9.833 Kilogram |
Net weight | 9.778 Kilogram |
Volume | 18.512 Liter |
EAN | 5710104030463 |
Actuator speed [s/mm] |
2 s/mm 6 s/mm |
Actuator type | Electrical |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | HD District Heating |
Closing force [N] | 2000 N |
Contain batteries | No |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [mA], impedance [Ohm] | 500 |
Control input signal Y [V] | 0(2) - 10 V |
Control input signal Y [V], impedance [kOhm] | 40 kOhm |
Control signal type | Modulating/3-point |
Description | AME 659 SD 24V 2-6s/mm 50mm 2000N |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Grade of enclosure | IP54 |
Manual operation | No |
Position feedback | yes |
Power consumption [W] | 19 W |
Product group | Electrical actuators |
Protection Class of the Coating | II |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety function | Yes |
SCIP dossier no. | 38d9fd19-a526-49ad-8808-aa95a279a87e |
SCIP dossier product name | AMV(E) 65x/685/855 |
Speed type | Standard |
Spring down (return) | Yes |
Spring up | No |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -40 °C |
Stroke [mm] | 50 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AME 659 SD |
Actuator speed [s/mm] |
2 s/mm 6 s/mm |
Actuator type | Electrical |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | HD District Heating |
Closing force [N] | 2000 N |
Contain batteries | No |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [mA], impedance [Ohm] | 500 |
Control input signal Y [V] | 0(2) - 10 V |
Control input signal Y [V], impedance [kOhm] | 40 kOhm |
Control signal type | Modulating/3-point |
Description | AME 659 SD 24V 2-6s/mm 50mm 2000N |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Grade of enclosure | IP54 |
Manual operation | No |
Position feedback | yes |
Power consumption [W] | 19 W |
Product group | Electrical actuators |
Protection Class of the Coating | II |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety function | Yes |
SCIP dossier no. | 38d9fd19-a526-49ad-8808-aa95a279a87e |
SCIP dossier product name | AMV(E) 65x/685/855 |
Speed type | Standard |
Spring down (return) | Yes |
Spring up | No |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -40 °C |
Stroke [mm] | 50 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AME 659 SD |