TWA-Q, Supply voltage [V] AC: 230, 5 mm, Normally closed, 1.2 m

082F1600

TWA-Q, 230V, 5mm, Normally Closed thermal actuator, 1.2m cable

Product details

Gross weight 0.176 Kilogram
Net weight 0.176 Kilogram
Volume 0.475 Liter
EAN 5702425243066

 

Approval standard EC EN 60730
Cable length [m] 1.2 m
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 10-32
Contain batteries No
Control signal type On/off and PWM
De-energized position Normally closed
Description TWA-Q, 230V, 5mm, Normally Closed thermal actuator, 1.2m cable
EU RoHS compliance Yes with exemptions
IP protection class IP54
Product group Thermal actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a5c4bdfb-25a8-461f-99d2-f76669c069c7
SCIP dossier product name TWA-Q 230V NC 1.2m cable
Stroke [mm] 5 mm
Supply voltage [V] AC 230 V
Type TWA-Q

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality