ABN Actuator, Flexible, Supply voltage [V] AC: 24, NC, 1.000 m

082F1111

ABNM A5 Actuator NC 0-10VDC with VA78 adapter

Product details

Gross weight 0.18 Kilogram
Net weight 0.18 Kilogram

 

Actuator type ABNM A5
Cable length [m] 1 m
China RoHS compliance Out of scope
Connection size Flexible
Description ABNM A5 Actuator NC 0-10VDC with VA78 adapter
EU RoHS compliance Yes with exemptions
IP protection class IP54
Power consumption [W] 1 W
Product group ABN-FBH
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 77dfd105-89e5-414f-9e67-6f33722f9b98
Supply voltage [V] AC 24 V
Type ABN Actuator
Valve function NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality