Thermal actuators, ABRA-A5, Flexible, Supply voltage [V] AC: 24, NC/S (with end-switch), 1.000 m
082F1110
ABRA A5 Actuator NC 24V with end-switch and VA78 adapter
ABRA A5 Actuator NC 24V with end-switch and VA78 adapter
Gross weight | 0.18 Kilogram |
Net weight | 0.18 Kilogram |
Gross weight | 0.18 Kilogram |
Net weight | 0.18 Kilogram |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Connection size | Flexible |
Description | ABRA A5 Actuator NC 24V with end-switch and VA78 adapter |
End-switch | Yes |
IP protection class | IP54 |
Power consumption [W] | 1 W |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Supply voltage [V] AC | 24 V |
Type | ABRA-A5 |
Valve function | NC/S (with end-switch) |
Cable length [m] | 1 m |
China RoHS compliance | Out of scope |
Connection size | Flexible |
Description | ABRA A5 Actuator NC 24V with end-switch and VA78 adapter |
End-switch | Yes |
IP protection class | IP54 |
Power consumption [W] | 1 W |
Product group | Thermal actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8e26f954-ad08-4e08-a2a5-aa651124456b |
Supply voltage [V] AC | 24 V |
Type | ABRA-A5 |
Valve function | NC/S (with end-switch) |