AK-RC 305W-SD, Cold storage room controller
080Z5003
Function: Management of cold rooms, Supply voltage [V] AC: 230, Communication type: RS485 Modbus, Packing format: Single pack, Quantity per packing format: 1
Function: Management of cold rooms, Supply voltage [V] AC: 230, Communication type: RS485 Modbus, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 1.342 Kilogram |
Net weight | 1.024 Kilogram |
Volume | 6.518 Liter |
EAN | 5715162444221 |
Gross weight | 1.342 Kilogram |
Net weight | 1.024 Kilogram |
Volume | 6.518 Liter |
EAN | 5715162444221 |
Application area | Condensing Unit |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | RS485 Modbus |
Controller type | Optyma Control. 1phase (2HP) |
Display - option | Yes |
Enclosure rating IP | IP65 |
Frequency [Hz] | 50/60 Hz |
Function | Management of cold rooms |
Packing format | Single pack |
Power consumption [VA] | 6.3 VA |
Product group | Evaporator and room control |
Product Name Description | Cold storage room controller |
Quantity per packing format | 1 pc |
Supply voltage [V] AC | 230 V |
Type | AK-RC 305W-SD |
Valve output type | (TXV) |
Application area | Condensing Unit |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | RS485 Modbus |
Controller type | Optyma Control. 1phase (2HP) |
Display - option | Yes |
Enclosure rating IP | IP65 |
Frequency [Hz] | 50/60 Hz |
Function | Management of cold rooms |
Packing format | Single pack |
Power consumption [VA] | 6.3 VA |
Product group | Evaporator and room control |
Product Name Description | Cold storage room controller |
Quantity per packing format | 1 pc |
Supply voltage [V] AC | 230 V |
Type | AK-RC 305W-SD |
Valve output type | (TXV) |