Cold storage room controller, AK-RC111

080Z3220

Function: Management of cold rooms, Supply voltage [V] AC: 230, Communication type: RS485 Modbus, Packing format: Single pack, Quantity per packing format: 1

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 1.706 Kilogram
Net weight 1.31 Kilogram
Volume 8.072 Liter
EAN 5702428669078

 

Application area Condensing Unit
Approval CE
China RoHS compliance Out of scope
Communication type RS485 Modbus
Controller type Optyma Control. 1phase (2HP)
Display on front Yes
EEE category 5 small equipment (any external dimension 50 cm)​
Enclosure rating IP IP65
Equipment Incl. 2 sensors
Frequency [Hz] 50/60 Hz
Function Management of cold rooms
In scope of WEEE Yes
Number of Compressors max. 1 pc
Other RoHS documentation EAEU RoHS
Packing format Single pack
Power consumption [VA] 7 VA
Product group Evaporator and room control
Product Name Description Cold storage room controller
Quantity per packing format 1 pc
Supply voltage [V] AC 230 V
Type AK-RC111
Valve output type (TXV)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality