Sensors, AK-PHOTO-OD, Outdoor Light Sensor, AKS 12
080Z2172
AK-PHOTO-OD, Outdoor Light Sensor, Used for product: AKS 12, Packing format: Single pack, Quantity per packing format: 1
AK-PHOTO-OD, Outdoor Light Sensor, Used for product: AKS 12, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 294 Gram |
Net weight | 290 Gram |
EAN | 5702428455145 |
Gross weight | 294 Gram |
Net weight | 290 Gram |
EAN | 5702428455145 |
Function | Photo cel with AKS 12 |
Further information | 6,00 - 15,00 V, 125 MA -2.5VA |
Packing format | Single pack |
Product group | Sensors |
Product Name Description | Light sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | AK-PHOTO-OD |
Used for product | AKS 12 |
Function | Photo cel with AKS 12 |
Further information | 6,00 - 15,00 V, 125 MA -2.5VA |
Packing format | Single pack |
Product group | Sensors |
Product Name Description | Light sensor |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | AK-PHOTO-OD |
Used for product | AKS 12 |