Electron. control accessories, 1PH ENERGY METER 45A DIRECT CONN. RS485
080Z2131
1PH ENERGY METER 45A DIRECT CONN. RS485, Packing format: Single pack, Quantity per packing format: 1
1PH ENERGY METER 45A DIRECT CONN. RS485, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 143 Gram |
Net weight | 92 Gram |
Volume | 0.569 Liter |
EAN | 5715162715819 |
Gross weight | 143 Gram |
Net weight | 92 Gram |
Volume | 0.569 Liter |
EAN | 5715162715819 |
Application area | Energy metering |
Function | Demand Meters |
Packing format | Single pack |
Product accessories | No |
Product group | Electron. control accessories |
Product Name Description | Energy meter |
Quantity per packing format | 1 pc |
Serviceable | No |
Supply voltage [V] AC | 240 V |
Type | Accessory |
Application area | Energy metering |
Function | Demand Meters |
Packing format | Single pack |
Product accessories | No |
Product group | Electron. control accessories |
Product Name Description | Energy meter |
Quantity per packing format | 1 pc |
Serviceable | No |
Supply voltage [V] AC | 240 V |
Type | Accessory |