Electron. control accessories, 3PH ENERGY METER CT 5A RS485
080Z2130
3PH ENERGY METER CT 5A RS485, Packing format: Single pack, Quantity per packing format: 1
3PH ENERGY METER CT 5A RS485, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 247 Gram |
Net weight | 184 Gram |
Volume | 0.892 Liter |
EAN | 5715162846858 |
Gross weight | 247 Gram |
Net weight | 184 Gram |
Volume | 0.892 Liter |
EAN | 5715162846858 |
Application area | Energy metering |
Function | Demand Meters |
Packing format | Single pack |
Product accessories | No |
Product group | Electron. control accessories |
Product Name Description | Energy meter |
Quantity per packing format | 1 pc |
Serviceable | No |
Supply voltage [V] AC | 240 V |
Type | Accessory |
Application area | Energy metering |
Function | Demand Meters |
Packing format | Single pack |
Product accessories | No |
Product group | Electron. control accessories |
Product Name Description | Energy meter |
Quantity per packing format | 1 pc |
Serviceable | No |
Supply voltage [V] AC | 240 V |
Type | Accessory |