Case/room controller (EEV), AK-CC 750A
080Z0140
Application area: Refrigeration control, Function: 1-4 AKV(EEV), Flexible I/O, Communication type: IO Extension; RJ11 (CAN) to Display; LON RS485; USB-B to PC
Application area: Refrigeration control, Function: 1-4 AKV(EEV), Flexible I/O, Communication type: IO Extension; RJ11 (CAN) to Display; LON RS485; USB-B to PC
Gross weight | 0.951 Kilogram |
Net weight | 0.645 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428992480 |
Gross weight | 0.951 Kilogram |
Net weight | 0.645 Kilogram |
Volume | 6.248 Liter |
EAN | 5702428992480 |
Addit. thermostats inputs max. | 5 pc |
Addit.press.switche inputs max | 5 pc |
Additional alarm inputs max. | 10 pc |
Additional analog inputs max. | 5 pc |
Analog inputs (AI) [pc] | 11 pc |
Application area | Refrigeration control |
Approval |
C-TICK CE EAC LLC CDC TYSK cURus |
CE evaluated | Yes |
Communication built-in | LON |
Communication type |
IO Extension LON RS485 RJ11 (CAN) to Display USB-B to PC |
Controller type | Case/Room controller (4 AKV) |
Digital outputs (DO) [pc] | 8 pc |
Display - option |
EKA 163B EKA 164B MMIGRS2 |
Display on front | No |
Division | 25 |
Enclosure rating IP | IP10 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | 1-4 AKV(EEV), Flexible I/O |
I/O connectors max. | 80 pc |
No.of extention modules max. | 11 pc |
Number of Evaporators max. | 4 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 8 VA |
Press. Transmitter support | RATIOMETRIC |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Language |
Chinese Czech Danish Dutch English Finnish French German Italian Polish Portuguese Russian Spanish |
Product Name Description | Case/room controller (EEV) |
Programming tools | AK-ST 500 |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Temp. sensor support |
PTC 1000 Pt 1000 |
Type | AK-CC 750A |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Valve output type |
AKV (EEV) ETS (EEV) |
Addit. thermostats inputs max. | 5 pc |
Addit.press.switche inputs max | 5 pc |
Additional alarm inputs max. | 10 pc |
Additional analog inputs max. | 5 pc |
Analog inputs (AI) [pc] | 11 pc |
Application area | Refrigeration control |
Approval |
C-TICK CE EAC LLC CDC TYSK cURus |
CE evaluated | Yes |
Communication built-in | LON |
Communication type |
IO Extension LON RS485 RJ11 (CAN) to Display USB-B to PC |
Controller type | Case/Room controller (4 AKV) |
Digital outputs (DO) [pc] | 8 pc |
Display - option |
EKA 163B EKA 164B MMIGRS2 |
Display on front | No |
Division | 25 |
Enclosure rating IP | IP10 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | 1-4 AKV(EEV), Flexible I/O |
I/O connectors max. | 80 pc |
No.of extention modules max. | 11 pc |
Number of Evaporators max. | 4 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 8 VA |
Press. Transmitter support | RATIOMETRIC |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Language |
Chinese Czech Danish Dutch English Finnish French German Italian Polish Portuguese Russian Spanish |
Product Name Description | Case/room controller (EEV) |
Programming tools | AK-ST 500 |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Temp. sensor support |
PTC 1000 Pt 1000 |
Type | AK-CC 750A |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Valve output type |
AKV (EEV) ETS (EEV) |