Case/room controller (EEV), AK-CC 750
080Z0130
Function: 1-4 AKV(EEV), Flexible I/O, Supply voltage [V] AC: 24, Communication type: LON TP78, Packing format: Single pack, Quantity per packing format: 1
Function: 1-4 AKV(EEV), Flexible I/O, Supply voltage [V] AC: 24, Communication type: LON TP78, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 0.938 Kilogram |
Net weight | 0.645 Kilogram |
Volume | 6.248 Liter |
EAN | 5702423287055 |
Gross weight | 0.938 Kilogram |
Net weight | 0.645 Kilogram |
Volume | 6.248 Liter |
EAN | 5702423287055 |
Analog inputs (AI) [pc] | 11 pc |
Application area | Refrigeration control |
Approval |
C-TICK CE cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | LON TP78 |
Controller type | Case/Room controller (4 AKV) |
Digital outputs (DO) [pc] | 8 pc |
Display - option |
EKA 163B EKA 164B |
Display on front | No |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | 1-4 AKV(EEV), Flexible I/O |
Further information | °F/ PSI |
Number of Evaporators max. | 4 pc |
Other RoHS documentation | EAEU RoHS |
Output voltage [V] AC | 230 V |
Packing format | Single pack |
Power consumption [VA] | 8 VA |
Press. Transmitter support |
1-5 V RATIOMETRIC |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Language | American |
Product Name Description | Case/room controller (EEV) |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Sensor connection | SCREW TERMINAL |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Temp. sensor support |
PTC 1000 Pt 1000 |
Type | AK-CC 750 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Valve output type |
AKV (EEV) LLSV (TXV) |
Analog inputs (AI) [pc] | 11 pc |
Application area | Refrigeration control |
Approval |
C-TICK CE cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | LON TP78 |
Controller type | Case/Room controller (4 AKV) |
Digital outputs (DO) [pc] | 8 pc |
Display - option |
EKA 163B EKA 164B |
Display on front | No |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | 1-4 AKV(EEV), Flexible I/O |
Further information | °F/ PSI |
Number of Evaporators max. | 4 pc |
Other RoHS documentation | EAEU RoHS |
Output voltage [V] AC | 230 V |
Packing format | Single pack |
Power consumption [VA] | 8 VA |
Press. Transmitter support |
1-5 V RATIOMETRIC |
Product accessories | Electron. control accessories |
Product group | Evaporator and room control |
Product Language | American |
Product Name Description | Case/room controller (EEV) |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Sensor connection | SCREW TERMINAL |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Temp. sensor support |
PTC 1000 Pt 1000 |
Type | AK-CC 750 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Valve output type |
AKV (EEV) LLSV (TXV) |