Pack controller, AK-PC 710
080Z0106
Function: Fixed IO connections, Supply voltage [V] AC: 24, Communication type: RS232; LON RS485, Packing format: Single pack, Quantity per packing format: 1
Function: Fixed IO connections, Supply voltage [V] AC: 24, Communication type: RS232; LON RS485, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 0.932 Kilogram |
Net weight | 0.645 Kilogram |
Volume | 6.248 Liter |
EAN | 5702423287048 |
Gross weight | 0.932 Kilogram |
Net weight | 0.645 Kilogram |
Volume | 6.248 Liter |
EAN | 5702423287048 |
Analog inputs (AI) [pc] | 11 pc |
Application area | Capacity control |
Approval |
C-TICK CE EAC LLC CDC TYSK cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
LON RS485 RS232 |
Controller type | Pack Controller |
Digital outputs (DO) [pc] | 8 pc |
Display - option |
EKA 163B EKA 164B EKA 166 |
Display on front | No |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Fixed IO connections |
Further information | Speed, Step |
Number of Compressors max. | 6 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
Power consumption [VA] | 8 VA |
Product accessories | Electron. control accessories |
Product group | Compressor/condenser control |
Product Language |
Dutch English French German Italian Spanish |
Product Name Description | Pack controller |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AK-PC 710 |
UL evaluated | Yes |
Analog inputs (AI) [pc] | 11 pc |
Application area | Capacity control |
Approval |
C-TICK CE EAC LLC CDC TYSK cURus |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type |
LON RS485 RS232 |
Controller type | Pack Controller |
Digital outputs (DO) [pc] | 8 pc |
Display - option |
EKA 163B EKA 164B EKA 166 |
Display on front | No |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
Function | Fixed IO connections |
Further information | Speed, Step |
Number of Compressors max. | 6 pc |
Other RoHS documentation | EAEU RoHS |
Packing format | Single pack |
Power consumption [VA] | 8 VA |
Product accessories | Electron. control accessories |
Product group | Compressor/condenser control |
Product Language |
Dutch English French German Italian Spanish |
Product Name Description | Pack controller |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AK-PC 710 |
UL evaluated | Yes |