I/O module, AK-XM 208C
080Z0023
Function: 8AI, 4 Stepper out, Controller type: Extension Module, Packing format: Multi pack, Quantity per packing format: 12
Function: 8AI, 4 Stepper out, Controller type: Extension Module, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.599 Kilogram |
Net weight | 0.49 Kilogram |
Volume | 3.283 Liter |
EAN | 5702428446402 |
Gross weight | 0.599 Kilogram |
Net weight | 0.49 Kilogram |
Volume | 3.283 Liter |
EAN | 5702428446402 |
Analog inputs (AI) [pc] | 8 pc |
Application area | Stepper motor valve |
Approval |
c UL us C-TICK CE LLC CDC TYSK |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Controller type | Extension Module |
Display on front | No |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Function | 8AI, 4 Stepper out |
In scope of WEEE | Yes |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 13 VA |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] DC | 24 V |
Type | AK-XM 208C |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Analog inputs (AI) [pc] | 8 pc |
Application area | Stepper motor valve |
Approval |
c UL us C-TICK CE LLC CDC TYSK |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Controller type | Extension Module |
Display on front | No |
Division | 25 |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Function | 8AI, 4 Stepper out |
In scope of WEEE | Yes |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 13 VA |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] DC | 24 V |
Type | AK-XM 208C |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |