I/O module, AK-XM 107A
080Z0020
Function: Digitale Inputs, Packing format: Multi pack, Quantity per packing format: 16
Function: Digitale Inputs, Packing format: Multi pack, Quantity per packing format: 16
Gross weight | 0.348 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 2.527 Liter |
EAN | 5702428088909 |
Gross weight | 0.348 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 2.527 Liter |
EAN | 5702428088909 |
Application area | Pulse counter |
Approval |
C-TICK CE LLC CDC TYSK |
Controller type | Extension Module |
Digital inputs (DI) [pc] | 8 pc |
Display on front | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Function | Digitale Inputs |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | AK-XM 107A |
UK RoHS compliance | Out of scope |
Application area | Pulse counter |
Approval |
C-TICK CE LLC CDC TYSK |
Controller type | Extension Module |
Digital inputs (DI) [pc] | 8 pc |
Display on front | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Function | Digitale Inputs |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | AK-XM 107A |
UK RoHS compliance | Out of scope |