I/O module, AK-XM 204A
080Z0011
Function: Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12
Function: Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.618 Kilogram |
Net weight | 0.49 Kilogram |
Volume | 3.249 Liter |
EAN | 5702428089319 |
Gross weight | 0.618 Kilogram |
Net weight | 0.49 Kilogram |
Volume | 3.249 Liter |
EAN | 5702428089319 |
Application area | Additional In- and Outputs |
Approval |
C-TICK CE LLC CDC TYSK UR |
CE evaluated | Yes |
Communication type | AK2 LOCAL BUS |
Controller type | Extension Module |
Digital outputs (DO) [pc] | 8 pc |
Display on front | No |
EEE category |
5 small equipment (any external dimension |
Equipment | Euro blocks |
EU RoHS compliance | Out of scope |
Function | Digital Outputs |
In scope of WEEE | Yes |
Packing format | Multi pack |
Power consumption [VA] | 3.7 VA |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | AK-XM 204A |
UK RoHS compliance | Out of scope |
Application area | Additional In- and Outputs |
Approval |
C-TICK CE LLC CDC TYSK UR |
CE evaluated | Yes |
Communication type | AK2 LOCAL BUS |
Controller type | Extension Module |
Digital outputs (DO) [pc] | 8 pc |
Display on front | No |
EEE category |
5 small equipment (any external dimension |
Equipment | Euro blocks |
EU RoHS compliance | Out of scope |
Function | Digital Outputs |
In scope of WEEE | Yes |
Packing format | Multi pack |
Power consumption [VA] | 3.7 VA |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | AK-XM 204A |
UK RoHS compliance | Out of scope |