I/O module, AK-XM 205A
080Z0010
Function: Analog Inputs, Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12
Function: Analog Inputs, Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.676 Kilogram |
Net weight | 0.49 Kilogram |
Volume | 3.466 Liter |
EAN | 5702428078856 |
Gross weight | 0.676 Kilogram |
Net weight | 0.49 Kilogram |
Volume | 3.466 Liter |
EAN | 5702428078856 |
Analog inputs (AI) [pc] | 8 pc |
Application area | Additional In- and Outputs |
Approval |
C-TICK CE LLC CDC TYSK UR |
CE evaluated | Yes |
Communication type | AK2 LOCAL BUS |
Controller type | Extension Module |
Digital outputs (DO) [pc] | 8 pc |
Display on front | No |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Equipment |
Euro blocks Terminal resistor |
EU RoHS compliance | Out of scope |
Function | Analog Inputs, Digital Outputs |
In scope of WEEE | Yes |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 4.8 VA |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | AK-XM 205A |
UK RoHS compliance | Out of scope |
Analog inputs (AI) [pc] | 8 pc |
Application area | Additional In- and Outputs |
Approval |
C-TICK CE LLC CDC TYSK UR |
CE evaluated | Yes |
Communication type | AK2 LOCAL BUS |
Controller type | Extension Module |
Digital outputs (DO) [pc] | 8 pc |
Display on front | No |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Equipment |
Euro blocks Terminal resistor |
EU RoHS compliance | Out of scope |
Function | Analog Inputs, Digital Outputs |
In scope of WEEE | Yes |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 4.8 VA |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | AK-XM 205A |
UK RoHS compliance | Out of scope |