Electron. control accessories, KoolKey cable ERC11X, ERC V2
080N0328
KoolKey cable ERC11X, Used for product: ERC V2, Packing format: Single pack, Quantity per packing format: 1
KoolKey cable ERC11X, Used for product: ERC V2, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 40 Gram |
Net weight | 37 Gram |
Volume | 0.127 Liter |
EAN | 5715162508626 |
Gross weight | 40 Gram |
Net weight | 37 Gram |
Volume | 0.127 Liter |
EAN | 5715162508626 |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Function | Koolkey Cable for ERC V2 |
In scope of WEEE | Yes |
Packing format | Single pack |
PFAS content [Yes/No] | No |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 1 pc |
Type | Accessory |
Used for product | ERC V2 |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Function | Koolkey Cable for ERC V2 |
In scope of WEEE | Yes |
Packing format | Single pack |
PFAS content [Yes/No] | No |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 1 pc |
Type | Accessory |
Used for product | ERC V2 |