Electron. control accessories, Koolkey cable ERC21X, ERC21x
080N0326
Koolkey cable ERC21X, Used for product: ERC21x, Packing format: Single pack, Quantity per packing format: 1
Koolkey cable ERC21X, Used for product: ERC21x, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 39 Gram |
Net weight | 36 Gram |
Volume | 0.132 Liter |
EAN | 5715162508619 |
Gross weight | 39 Gram |
Net weight | 36 Gram |
Volume | 0.132 Liter |
EAN | 5715162508619 |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Function | Koolkey Cable for ERC21x |
In scope of WEEE | Yes |
Packing format | Single pack |
PFAS content [Yes/No] | No |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 1 pc |
Type | Accessory |
Used for product | ERC21x |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Function | Koolkey Cable for ERC21x |
In scope of WEEE | Yes |
Packing format | Single pack |
PFAS content [Yes/No] | No |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 1 pc |
Type | Accessory |
Used for product | ERC21x |