Electron. control accessories, EET, Magnetic door sensor, 3m, EET
080N0312
EET, Magnetic door sensor, 3m, Used for product: EET, Packing format: Industrial pack, Quantity per packing format: 150
EET, Magnetic door sensor, 3m, Used for product: EET, Packing format: Industrial pack, Quantity per packing format: 150
Gross weight | 0.111 Kilogram |
Net weight | 0.106 Kilogram |
Volume | 0.219 Liter |
EAN | 5715162490938 |
Gross weight | 0.111 Kilogram |
Net weight | 0.106 Kilogram |
Volume | 0.219 Liter |
EAN | 5715162490938 |
China RoHS compliance | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Magnetic door sensor cable |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 150 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | EET |
China RoHS compliance | Yes |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Magnetic door sensor cable |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 150 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | EET |